3.8.6.4 OTPC Status Register
| Name: | OTPC_SR |
| Offset: | 0x0C |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ONEF | HIDE | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLUSH | READ | SKBB | MKBB | EMUL | INVLD | LOCK | PGM | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 9 – ONEF One Found
| Value | Description |
|---|---|
| 0 | No bit at ‘1’ found during the last packet read. |
| 1 | At least one ‘1’ has been found during the last packet read. |
Bit 8 – HIDE Hiding On-Going
| Value | Description |
|---|---|
| 0 | No packet hiding is on-going. |
| 1 | A packet hiding is on-going. |
Bit 7 – FLUSH Flush On-Going
| Value | Description |
|---|---|
| 0 | The temporary registers are not flushed. |
| 1 | The temporary registers are being flushed. |
Bit 6 – READ Read On-Going
| Value | Description |
|---|---|
| 0 | No packet read is on-going. |
| 1 | A packet read is on-going. |
Bit 5 – SKBB Client Key Bus Busy
| Value | Description |
|---|---|
| 0 | The client key bus is not busy. |
| 1 | The client key bus is busy. |
Bit 4 – MKBB Host Key Bus Busy
| Value | Description |
|---|---|
| 0 | The host key bus is not busy. |
| 1 | The host key bus is busy. |
Bit 3 – EMUL Emulation Enabled
| Value | Description |
|---|---|
| 0 | The User area Emulation mode is disabled. |
| 1 | The User area Emulation mode is enabled. |
Bit 2 – INVLD Invalidation On-Going
| Value | Description |
|---|---|
| 0 | No packet invalidation is on-going. |
| 1 | A packet invalidation is on-going. |
Bit 1 – LOCK Lock On-Going
| Value | Description |
|---|---|
| 0 | No packet locking is on-going. |
| 1 | A packet locking is on-going. |
Bit 0 – PGM Programming On-Going
| Value | Description |
|---|---|
| 0 | No packet programming is on-going. |
| 1 | A packet programming is on-going. |