1.12 Peripheral Identifiers

Table 1-7. Peripheral Identifiers
Instance IDInstance NameInternal InterruptExternal
 InterruptWired-ORPMC 
Clock ControlMain System Bus ClockGeneric ClockfGCLK (Max)PLLACLKUPLLCLKInstance Description
0AIC–EXT_FIQ––MCK––––Advanced Interrupt Controller
1SYSCX–SYSC, PMC, WDT, PIT, RSTC, RTT, RTC–MCK––––System Controller
2PIOAX––XMCK––––Parallel I/O Controller A
3PIOBX––XMCK––––Parallel I/O Controller B
4PIOCX––XMCK––––Parallel I/O Controller C
5FLEXCOM0X––XMCKXfMCK/ 3XXFLEXCOM 0
6FLEXCOM1X––XMCKXfMCK/ 3XXFLEXCOM 1
7FLEXCOM2X––XMCKXfMCK/ 3XXFLEXCOM 2
8FLEXCOM3X––XMCKXfMCK/ 3XXFLEXCOM 3
9FLEXCOM6X––XMCKXfMCK/ 3XXFLEXCOM 6
10FLEXCOM7X––XMCKXfMCK/ 3XXFLEXCOM 7
11FLEXCOM8X––XMCKXfMCK/ 3XXFLEXCOM 8
12SDMMC0X––XMCKX105 MHzXXSecure Data Memory Card Controller 0
13FLEXCOM4X––XMCKXfMCK/ 3XXFLEXCOM 4
14FLEXCOM5X––XMCKXfMCK/ 3XXFLEXCOM 5
15FLEXCOM9X––XMCKXfMCK/ 3XXFLEXCOM 9
16FLEXCOM10X––XMCKXfMCK/ 3XXFLEXCOM 10
17TC0X––XMCKXfMCK/ 3XXTimer Counters 0,1,2
18PWMX––XMCK––––Pulse Width Modulation Controller
19ADCX––XMCKXfMCK/ 3XXADC Controller
20XDMACX––XMCK––––Extended DMA Controller
21MATRIXX–––MCK––––Matrix
22UHPHSX––XMCK––––USB Host High Speed
23UDPHSX––XMCK––––USB Device High Speed
24EMAC0X––XMCK––––Ethernet MAC 0
25LCDCX––XMCKX140 MHzXXLCD Controller
26SDMMC1X––XMCKX105 MHzXXSecure Data Memory Card Controller 1
27EMAC1X––XMCK––––Ethernet MAC 1
28SSCX––XMCK––––Synchronous Serial Controller
29CAN0X––XMCK––––CAN Controller 0
30CAN1X––XMCK––––CAN Controller 1
31AIC–EXT_IRQ–MCK––––Advanced Interrupt Controller
32FLEXCOM11X––XMCKXfMCK/ 3XXFLEXCOM 11
33FLEXCOM12X––XMCKXfMCK/ 3XXFLEXCOM 12
34I2SMCCX––XMCKX105 MHzXXI2S Multi Channel Controller
35QSPIX––XMCK––––Quad I/O SPI Controller
36GFX2DX––XMCK––––2D Graphics Controller
37PIT64BX––XMCKXfMCK/ 3XX64-bit Timer
38TRNGX––XMCK––––True Random Number Generator
39AESX––XMCK––––Advanced Encryption Standard
40TDESX––XMCK––––Triple Data Encryption Standard
41SHAX––XMCK––––Secure Hash Algorithm
42CLASSDX––XMCKX100 MHzXXCLASS D Controller
43ISIX––XMCK––––Image Sensor Interface
44PIODX––XMCK––––Parallel I/O Controller D
45TC1X––XMCKXfMCK/ 3XXTimer Counter 3, 4, 5
46OTPCX–––MCK––––OTP Controller
47DBGUX––XMCKXfMCK/ 3XXDebug Unit
48PMECCX– PMECC, PMERRLOC–MCK––––Programmable Multibit Error Correction Code Controller
49SDRAMC/MPDDRCX–SDRAMC, MPDDRC, HSMCXMCK––––SDRAM Controller/DDR-SDRAM Controller
50UTMI––––MCK––––UTMI Controller