1.5 Configuration Summary
| Feature | SAM9X60 | |||
|---|---|---|---|---|
| Package |
11 x 11 mm², 0.65-mm pitch, 228-ball BGA | |||
|
9x9 mm², 0.5-mm pitch, 256-ball BGA | ||||
| Core | Arm926EJ-S @ 600 MHz | |||
| SRAM0 + SRAM1 | 64 Kbytes + 4 Kbytes | |||
| L1 Cache (I + D) | 32 Kbytes + 32 Kbytes | |||
| SDRAM Support | (LPSDR / SDR) 16/32-bit, (LPDDR / DDR2) 16-bit | |||
| External Bus I/F | Parallel bus, NAND Flash | |||
| Camera I/F (ISI) | 1x 12-bit | |||
| EMAC 10/100 | 1x MII / RMII + 1x RMII | |||
| USB |
3x HS tranceivers 2x host + 1x (host or device) | |||
| CAN | 2x | |||
| LCD / GFX2D |
24-bit RGB Up to 1024 x 768 @ 60 fps | |||
| SDIO / SD Card / e.MMC | 2x (4-bit / up to 52 MHz) | |||
| ADC | 1x 12-bit ADC | |||
| Serial I/F | 13x FLEXCOMs | |||
| DDR QSPI | 1x | |||
| Audio Peripherals SSC / I2S / CLASSD | 1 / 1 / 1 | |||
| Security | TDES / AES / SHA + Secure bootloader | |||