1.2 Ordering Information
| Ordering Code(1)(2) | Tier | Package | Ambient Operating Temperature Range |
|---|---|---|---|
| SAM9X60(T)-V/DWB(-SLx) | Extended Industrial | TFBGA228 | -40°C to +105°C |
| SAM9X60(T)-V/DWB(-SLx)VAO | Automotive | ||
| SAM9X60(T)-V/6GW(-SLx) | Extended Industrial | TFBGA256 |
Note:
- For details on ordering codes, refer to the section Product Identification System.
- For SL1, SL2 and SL3 device availability, contact a Microchip Sales representative.