4.13.3 Register Summary

OffsetNameBit Pos.76543210

0x00

...

0x03

Reserved         
0x04SFR_CCFG_EBICSA31:24      DDR_MP_ENNFD0_ON_D16
23:16   DQIEN_F   EBI_DRIVE
15:8      EBI_DBPDCEBI_DBPUC
7:0  EBI_CS5AEBI_CS4AEBI_CS3A EBI_CS1A 

0x08

...

0x0F

Reserved         
0x10SFR_OHCIICR31:24        
23:16UDPPUDIS       
15:8     SUSP2SUSP1SUSP0
7:0  APPSTARTARIE RES2RES1RES0
0x14SFR_OHCIISR31:24        
23:16        
15:8        
7:0     RIS2RIS1RIS0

0x18

...

0x33

Reserved         
0x34SFR_UTMIHSTRIM31:24        
23:16     SLOPE2[2:0]
15:8 SLOPE1[2:0] SLOPE0[2:0]
7:0        
0x38SFR_UTMIFSTRIM31:24 ZP_CAL[2:0] ZN_CAL[2:0]
23:16 ZP[2:0] ZN[2:0]
15:8        
7:0        
0x3CSFR_UTMISWAP31:24        
23:16        
15:8        
7:0     PORT2PORT1PORT0

0x40

...

0x7B

Reserved         
0x7CSFR_LS31:24        
23:16       MEM_POWER_GATING_ULP1_EN
15:8      LS9LS8
7:0LS7LS6LS5LS4LS3LS2LS1LS0

0x80

...

0xE3

Reserved         
0xE4SFR_WPMR31:24WPKEY[23:16]
23:16WPKEY[15:8]
15:8WPKEY[7:0]
7:0       WPEN