4.13.3.7 SFR Light Sleep Register

The following configuration values are valid for all listed LSx bit names of this register:

0: Disables Light Sleep mode.

1: Enables Light Sleep mode.

Name: SFR_LS
Offset: 0x7C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        MEM_POWER_GATING_ULP1_EN 
Access R/W 
Reset 0 
Bit 15141312111098 
       LS9LS8 
Access R/WR/W 
Reset 00 
Bit 76543210 
 LS7LS6LS5LS4LS3LS2LS1LS0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 16 – MEM_POWER_GATING_ULP1_EN Light Sleep Value for ULP1 Power-Gated Memories

The memory power gating can be automatically enabled when entering ULP1 Low-power mode. Refer to section “Electrical Characteristics”.
ValueDescription
0

Light Sleep mode is not activated by the MEM_POWER_GATING_ULP1 output signal from PMC.

1

Light Sleep mode is activated when the MEM_POWER_GATING_ULP1 output signal from PMC is activated.

Bit 9 – LS9 Light Sleep Value (ARM926)

Bit 8 – LS8 Light Sleep Value (ROM + OTPC)

Bit 7 – LS7 Light Sleep Value (SRAM1 (OTPC))

Bit 6 – LS6 Light Sleep Value (SRAM0)

Bit 5 – LS5 Light Sleep Value (EHCI/OHCI)

Bit 4 – LS4 Light Sleep Value (HXDMA)

Bit 3 – LS3 Light Sleep Value (HUSB)

Bit 2 – LS2 Light Sleep Value (SDMMC)

Bit 1 – LS1 Light Sleep Value (HLCDC5)

Bit 0 – LS0 Light Sleep Value (GFX2D)