4.13.3.2 OHCI Interrupt Configuration Register

Name: SFR_OHCIICR
Offset: 0x10
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 UDPPUDIS        
Access R/W 
Reset 0 
Bit 15141312111098 
      SUSP2SUSP1SUSP0 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
   APPSTARTARIE RES2RES1RES0 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 23 – UDPPUDIS Reserved

ValueDescription
0

Must write 0.

Bits 8, 9, 10 – SUSP USB PORTx

ValueDescription
0

Does not suspend USB PORTx.

1

Forces PORTx suspend.

Bit 5 – APPSTART Reserved

ValueDescription
0

Must write 0.

Bit 4 – ARIE OHCI Asynchronous Resume Interrupt Enable

ValueDescription
0

Disables interrupt.

1

Enables interrupt.

Bits 0, 1, 2 – RESx USB PORTx Reset

ValueDescription
0

No effect (USB PORTx reset released, default value)

1

Resets USB PORTx.