4.3.8.3.3 Interrupt Vectoring
The interrupt handler address corresponding to the interrupt source selected by the INTSEL field can be stored in AIC_SVR (Source Vector register). When the processor reads AIC_IVR, the value written into AIC_SVR corresponding to the current interrupt is returned. Optionally, the AIC_IVR register can return the current interrupt number instead. This can be defined separately for each interrupt source using the AIC SVR Return Enable Register (AIC_SVRRER) and AIC SVR Return Disable Register (AIC_SVRRDR).
LDR PC,[PC,# -&F20]When the processor executes this instruction, it loads the read value in AIC_IVR in its program counter, thus branching the execution on the correct interrupt handler.