3.1.1.1 Internal SRAM
The SAM9X60 embeds 68 Kbytes of high-speed SRAM, SRAM0. SRAM0 is always accessible at address 0x0030 0000. After remap, SRAM0 is also available at address 0x0000 0000. A 4-Kbyte SRAM memory, SRAM1, is used for OTP emulation and is always accessible at address 0x0040 0000.