3.4.6.8 PMECC Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: PMECC_IER
Offset: 0x01C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ERRIE 
Access W 
Reset – 

Bit 0 – ERRIE Error Interrupt Enable