8.2.4.2.1 FIFO
The FIFO depths are 128 bytes for receive and 128 bytes for transmit and are a function of the system clock speed, memory latency and network speed.
Data is typically transferred into and out of the FIFOs in bursts of four words. For receive, a bus request is asserted when the FIFO contains four words and has space for 28 more. For transmit, a bus request is generated when there is space for four words, or when there is space for 27 words if the next transfer is to be only one or two words.
Thus the bus latency must be less than the time it takes to load the FIFO and transmit or receive three words (112 bytes) of data.
At 100 Mbit/s, it takes 8960 ns to transmit or receive 112 bytes of data. In addition, six main system bus clock cycles should be allowed for data to be loaded from the bus and to propagate through the FIFOs. For a 133 MHz main system bus clock this takes 45 ns, making the bus latency requirement 8915 ns.