3.2.1 Sleep Modes
A clarification for the selection of the appropriate sleep modes and their wake-up sources has been made.
Figure “Clock Distribution” presents the different clock systems in the ATmega328P Automotive and their distribution. The figure helps select an appropriate sleep mode. The table below shows the various sleep modes and their wake-up sources BOD disable ability.
Table 9-1. Active Clock Domains and Wake-up Sources in the Different Sleep Modes
| Sleep Mode | Active Clock Domains | Oscillators | Wake-Up Sources | Software BOD Disable | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| clkCPU | clkFLASH | clkIO | clkADC | clkASY | Main Clock Source Enabled | Timer Oscillator Enabled | INT and PCINT | TWI Address Match | Timer2 | SPM/EEPROM Ready | ADC | WDT | Other I/O | ||
| Idle | X | X | X | X | X(2) | X | X | X | X | X | X | X | |||
| ADC Noise Reduction | X | X | X | X(2) | X | X | X(2) | X | X | X | |||||
| Power-Down | X | X | X | X | |||||||||||
| Power-Save | X | X(2) | X | X | X | X | X | ||||||||
| Standby(1) | X | X | X | X | X | ||||||||||
| Extended Standby | X(2) | X | X(2) | X | X | X | X | X | |||||||
- Only recommended with an external crystal or resonator selected as the clock source.
- If Timer/Counter2 is running in Asynchronous mode.
Write the SE bit in the Sleep Mode Control (SMCR) register to logic one, and execute a SLEEP instruction to enter any six sleep modes. The SM2, SM1, and SM0 bits in the SMCR register select which sleep mode (Idle, ADC Noise Reduction, Power-Down, Power-Save, Standby, or Extended Standby) to be activated by the SLEEP instruction. See Table “Sleep Mode Select” for a summary.
If an enabled interrupt occurs while the MCU is in a sleep mode, the MCU wakes up. The MCU is then halted for four cycles in addition to the start-up time, executes the interrupt routine, and resumes execution from the instruction following SLEEP. The register file and SRAM contents are unaltered when the device wakes up from a sleep mode. If a reset occurs during a sleep mode, the MCU wakes up and executes from the Reset Vector.