3.7.1 Ordering Information
A clarification has been made to tables titled ‘Package Type’ for all devices documented
in the data sheet:
- A note to the PN row was added informing that the package type can be delivered in two different styles
| Package Type | |
|---|---|
| MA | 32-lead, (7x7x1.0 mm) Plastic Thin Quad Flat Package (TQFP) |
| PN(1) | 32-pad, (5x5x0.9 mm) body, Lead Pitch 0.50 mm Thin Plastic Quad Flat No-Lead (VQFN) |
Note:
- This package type can be delivered with two different styles in reference numbers ‘C04-21400’ (punched) and ‘C04-21395’ (sawn), as shown in section PN. For PCB layouts, it is recommended to consider both recommended land patterns.