1.1 Use Cases
The ECC204 is a member of the Microchip CryptoAuthentication family of high-security cryptographic devices that combine world-class hardware-based key storage with hardware cryptographic accelerators to implement authentication.
The ECC204 device has a command set that allows for its usage in many applications. The primary uses include the following:
- Disposables and Accessory
Authentication
Authenticates that add-on accessories are authorized for use with a given host system. Both asymmetric and symmetric options can be implemented. Usage can be limited through the monotonic counter built into the device.
- Ecosystem Control and Anti-Counterfeiting
Validates that a system or component is authentic and comes from the OEM shown on the nameplate