2.2 Hardware Setup
The hardware used to develop the provided training materials consists in a Curiosity Nano development board for the AVR128DA48 device, presented in Figure 2-1.
To easily integrate other components useful for this application, such as the POT Click board and the POT 2 Click board, the Curiosity Nano Adapter board can be used. It is presented in Figure 2-2.
Note: Two simple potentiometers are used to
build the demo prototype. To easily integrate the potentiometers, the MIKROE POT and POT
2 Click boards can be used, along with the Curiosity Nano Adapter board.
The potentiometers are connected to the Curiosity Nano board, as presented in Figure 2-3.