1 Installing Power Board Visualizer

Power Board Visualizer is a Windows-based application. It can be downloaded from the Power Board Visualizer Homepage. Download and install the Microchip Power Board Visualizer Installer and follow the installation instructions.

Figure 1-1. Installation Wizard