5 Universal Module
Power Board Visualizer facilitates the monitoring of complete systems through Universal Module. Universal Module allows the user to connect multiple COM ports (UART or CAN) to the same instance of the Power Board Visualizer.
Features:
- All the connected embedded systems would use the same address space. Protocol IDs of all signals are unique across all connected systems.
- Since the protocol IDs are unique, setting up the project and signal channels is the same as for a single COM port signal channel setup.
- The message sent (using buttons or sliders) are broadcast to all the connected devices through Universal Module. The receiving system should be able to filter these messages as per the associated protocol IDs.