9.5.5.1 The X-, Y-, and Z-Registers
Registers R26...R31 have added functions besides their general purpose usage.
These registers can form 16-bit Address
Pointers for addressing data memory. These three address registers are called the
X-register, Y-register, and Z-register. Load and store instructions can use all X-, Y-, and
Z-registers, while the LPM
instructions can only use
the Z-register. Indirect calls and jumps (ICALL and IJMP
) also use the Z-register.
Refer to the instruction set or Instruction Set Summary for more information about how the X-, Y-, and Z-registers are used.
The lowest register address holds the Least Significant Byte (LSB), and the highest register address holds the Most Significant Byte (MSB). In the different addressing modes, these address registers function as fixed displacement, automatic increment, and automatic decrement.