10.5.7 Address
The NVMCTRL.ADDRL and NVMCTRL.ADDRH register pair represents the
16-bit value, NVMCTRL.ADDR. The low byte [7:0] (suffix L) is
accessible at the original offset. The high byte [15:8] (suffix H) can be accessed
at offset + 0x01.
| Name: | ADDR |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | ADDR[15:8] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | ADDR[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – ADDR[15:0] Address
The Address
register contains the address to the last memory location that has been
updated.