10.5.3 Status
| Name: | STATUS |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | | WRERROR | EEBUSY | FBUSY | |
| Access | | | | | | R | R | R | |
| Reset | | | | | | 0 | 0 | 0 | |
Bit 2 – WRERROR Write Error
This bit will read
'1' when a write error has happened. A write error could be writing to different
sections before doing a page write or writing to a protected area. This bit is
valid for the last operation.
Bit 1 – EEBUSY EEPROM
Busy
This bit will read
'1' when the EEPROM is busy with a command.
Bit 0 – FBUSY Flash
Busy
This bit will read
'1' when the Flash is busy with a command.