23.3.3 Events
The TCD can generate the following output events:
- TCD counter matches CMPBCLR
- TCD counter matches CMPASET
- TCD counter matches CMPBSET
- Programmable TCD output event. The user can select trigger and all the different compare matches. In addition, it is possible to delay the output event from 0 to 256 TCD delay cycles.
The three events based on the counter match directly generate event strobes that last one clock cycle on the TCD counter clock. The programmable output event generates an event strobe that last one clock cycle on the TCD synchronizer clock.
The TCD has the possibility to receive these input events:
- Input A
- Input B