| Periodic Interrupt mode | Set when the counter reaches TOP |
| Timeout Check mode | Set when the counter reaches TOP |
| Input Capture on Event mode | Set when an event occurs and
the Capture register is loaded, cleared when
Capture is read |
| Input Capture Frequency Measurement mode | Set on an edge when the
Capture register is loaded and count
initialized, cleared when Capture is
read |
| Input Capture Pulse-Width Measurement
mode | Set on an edge when the
Capture register is loaded, the previous
edge initialized the count, cleared when
Capture is read |
| Input Capture Frequency and Pulse-Width
Measurement mode | Set on second (positive or
negative) edge when the counter is stopped,
cleared when Capture is read |
| Single-Shot mode | Set when counter reaches TOP |
| 8-Bit PWM mode | Set when the counter reaches CCMPL |