18.4.3 PMD2
| Name: | PMD2 |
| Address: | 0x062 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CANMD | TU16BMD | TU16AMD | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 7 – CANMD Disable CAN Module
| Value | Description |
|---|---|
| 1 | CAN module disabled |
| 0 | CAN module enabled |
Bit 1 – TU16BMD Disable Universal Timer UT16B
| Value | Description |
|---|---|
| 1 | UT16B module disabled |
| 0 | UT16B module enabled |
Bit 0 – TU16AMD Disable Universal Timer UT16A
| Value | Description |
|---|---|
| 1 | UT16A module disabled |
| 0 | UT16A module enabled |