The SMT clock source is selected by configuring the CSEL bits. The clock source is prescaled by using the PS bits. The prescaled clock source is used to clock both the counter
and any synchronization logic used by the module.
The polarity of the clock source is selected by using the CPOL bit.