7.3.3 16x16 Signed Multiplication Algorithm

16x16 Signed Multiply Routine shows the sequence to do a 16x16 signed multiply. 16x16 Signed Multiply Algorithm shows the algorithm used. The 32-bit result is stored in four registers. To account for the sign bits of the arguments, the MSb for each argument pair is tested and the appropriate subtractions are done.

16x16 Signed Multiply Algorithm

R E S 3 : R E S 0 = A R G 1 H : A R G 1 L • A R G 2 H : A R G 2 L = ( A R G 1 H • A R G 2 H • 2 16 ) + ( A R G 1 H • A R G 2 L • 2 8 ) + ( A R G 1 L • A R G 2 H • 2 8 ) + ( A R G 1 L • A R G 2 L ) + ( − 1 • A R G 2 H < 7 > • A R G 1 H : A R G 1 L • 2 16 ) + ( − 1 • A R G 1 H < 7 > • A R G 2 H : A R G 2 L • 2 16 )

16x16 Signed Multiply Routine

        MOVF    ARG1L, W
        MULW    ARG2L           ; ARG1L * ARG2L → PRODH:PRODL 
        MOVF    PRODH, RES1     ;
        MOVFF   PRODL, RES0     ;
;
        MOVF    ARG1H, W
        MULWF   ARG2H           ; ARG1H * ARG2H → PRODH:PRODL
        MOVFF   PRODH, RES3     ;
        MOVFF   PRODL, RES2     ;
;
        MOVF    ARG1L, W
        MULWF   ARG2H           ; ARG1L * ARG2H → PRODH:PRODL
        MOVF    PRODL, W        ;
        ADDWF   RES1, F         ; Add cross products
        MOVF    PRODH, W        ;
        ADDWFC  RES2, F         ;
        CLRF    WREG            ;
        ADDWFC  RES3, F         ;
;
        MOVF    ARG1H, W        ;
        MULWF   ARG2L           ; ARG1H * ARG2L → PRODH:PRODL
        MOVF    PRODL, W        ;
        ADDWF   RES1, F         ; Add cross products
        MOVF    PRODH, W        ;
        ADDWFC  RES2, F         ;
        CLRF    WREG            ;
        ADDWFC  RES3, F         ;
;
        BTFSS   ARG2H, 7        ; ARG2H:ARG2L neg?
        BRA     SIGN_ARG1       ; no, check ARG1
        MOVF    ARG1L, W        ;
        SUBWF   RES2            ;
        MOVF    ARG1H, W        ;
        SUBWFB  RES3 
; 

SIGN_ARG1:
        BTFSS   ARG1H, 7        ; ARG1H:ARG1L neg?
        BRA     CONT_CODE       ; no, done
        MOVF    ARG2L, W        ;
        SUBWF   RES2            ;
        MOVF    ARG2H, W        ;
        SUBWFB  RES3
;
CONT_CODE:
          :