9.3 Device Configuration Information

The Device Configuration Information (DCI) is a dedicated region in the program memory mapped from 3C0000h to 3C0009h. The data stored in these location is read-only and cannot be erased. Refer to the table below for the complete DCI table address and description. The DCI holds information about the device, which is useful for programming and Bootloader applications.

The erase size is the minimum erasable unit in the PFM, expressed as rows. The total device Flash memory capacity is (Erase size * Number of user-erasable pages).

Table 9-3. Device Configuration Information for PIC18-Q84 Devices
AddressNameDescriptionValueUnits
PIC18F26/46/56Q84PIC18F27/47/57Q84
3C0000h-3C0001hERSIZErase page size128128Words
3C0002h-3C0003hWLSIZNumber of write latches per row00Words
3C0004h-3C0005hURSIZNumber of user-erasable pages256512Pages
3C0006h-3C0007hEESIZData EEPROM memory size10241024Bytes
3C0008h-3C0009hPCNTPin count28/40(1)/4828/40(1)/48Pins
Note:
  1. Pin count of 40 is also used for 44-pin part.