25.13 Register Definitions: Timer1 Control
Long bit name prefixes for the Timer registers are shown in the table below, where ‘x’ refers to the Timer instance number. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.
Peripheral | Bit Name Prefix |
---|---|
Timer1 | T1 |
Timer3 | T3 |
Timer 5 | T5 |