28.9.9 TUxyERS

External Input Selector
Note: This register is not available when the module is chained and operated as a Secondary module.
Name: TUxyERS

Bit 76543210 
   ERS[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – ERS[5:0] External Reset Source Selector

Table 28-6. TUxyERS External Reset Sources
ERSExternal Reset Source Connection
TU16ATU16B
111111TU16ATMRL_Read or TU16ACRL_Read(1)TU16BTMRL_Read or TU16BCRL_Read(1)
111110TU16APRL_Write(1)TU16BPRL_Write(1)
111101-100111Reserved
100110SPI2_SCK
100101SPI1_SCK
100100I2C1_SCL
100011U5TX_Edge (Positive/Negative)
100010U5RX_Edge (Positive/Negative)
100001U4TX_Edge (Positive/Negative)
100000U4RX_Edge (Positive/Negative)
011111U3TX_Edge (Positive/Negative)
011110U3RX_Edge (Positive/Negative)
011101U2TX_Edge (Positive/Negative)
011100U2RX_Edge (Positive/Negative)
011011U1TX_Edge (Positive/Negative)
011010U1RX_Edge (Positive/Negative)
011001CLC8_OUT
011000CLC7_OUT
010111CLC6_OUT
010110CLC5_OUT
010101CLC4_OUT
010100CLC3_OUT
010011CLC2_OUT
010010CLC1_OUT
010001ZCD_OUT
010000CMP2_OUT
001111CMP1_OUT
001110NCO3_OUT
001101NCO2_OUT
001100NCO1_OUT
001011PWM4S1P2_OUT
001010PWM4S1P1_OUT
001001PWM3S1P2_OUT
001000PWM3S1P1_OUT
000111PWM2S1P2_OUT
000110PWM2S1P1_OUT
000101PWM1S1P2_OUT
000100PWM1S1P1_OUT
000011TU16B_OUTReserved
000010ReservedTU16A_OUT
000001TUIN1PPS
000000TUIN0PPS
Note:
  1. TUxyPRL_Write,TUxyTMRL_Read and TUxyCRL_Read are event triggers occurring when the indicated SFR is accessed.
Reset States: 
POR/BOR = 000000
All Other Resets = uuuuuu
This register is not available when the module is chained and operated as a Secondary module.