8.7.1 Device ID
| Name: | DEVICEID |
| Address: | 0x3FFFFE |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DEV[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | q | q | q | q | q | q | q | q | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEV[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | q | q | q | q | q | q | q | q | |
Bits 15:0 – DEV[15:0] Device ID
| Device | Device ID |
|---|---|
| PIC18F27Q84 | 9903h |
| PIC18F47Q84 | 9904h |
| PIC18F57Q84 | 9905h |