26.10.2 TxPR
Name: | TxPR |
Address: | 0x323,0x32F,0x33B |
Timer Period Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TxPR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 7:0 – TxPR[7:0] Timer Period Register
Value | Description |
---|---|
0 to 255 | The timer
restarts at ‘0 ’ when TxTMR reaches the TxPR
value |