3.2.2 Configuration and Control

This figure shows the main block for processor configuration and control.

Figure 3-10. Processor Main Configuration and Control
Table 3-4. Processor Main Configuration and Control Pins
Pin NameTypeUsed for
XINInputMain clock oscillator input
XOUTOutputMain clock oscillator output
XIN32InputSlow clock oscillator input
XOUT32OutputSlow clock oscillator output
NRSTInputProcessor main reset input
NRST_OUTOutputProcessor reset output
TSTInputReserved for processor manufacturing tests
JTAGSELInputWhen pulled high enables the JTAG boundary scan
SHDNOutputSignal used to enable and disable an external power supply circuit
LPMOutputSignal used to enable and disable the PMIC Low-Power mode
WKUP0InputEvent detection input pin used to wake up the processor from Shutdown state
QSPI0_CALInputQSPI calibration
SDMMC0_CALInputSDMMC0 calibration
SDMMC1_CALInputSDMMC1 calibration
SDMMC2_CALInputSDMMC2 calibration
AUDIOCLKOutputAudio clock output
ADVREFPInputVoltage reference for the embedded analog comparator
HHSx_DxI/OThree USB ports embedded inside the MPU
HHSx_RTUNEInputUSB external tuning
MIPI_CLK_[P-N]InputMIPI differential input clock lanes
MIPI_DP[0-1]InputMIPI differential input data lanes
MIPI_REXTInputMIPI calibration