3.2.2 Configuration and Control
This figure shows the main block for processor configuration and control.
| Pin Name | Type | Used for |
|---|---|---|
| XIN | Input | Main clock oscillator input |
| XOUT | Output | Main clock oscillator output |
| XIN32 | Input | Slow clock oscillator input |
| XOUT32 | Output | Slow clock oscillator output |
| NRST | Input | Processor main reset input |
| NRST_OUT | Output | Processor reset output |
| TST | Input | Reserved for processor manufacturing tests |
| JTAGSEL | Input | When pulled high enables the JTAG boundary scan |
| SHDN | Output | Signal used to enable and disable an external power supply circuit |
| LPM | Output | Signal used to enable and disable the PMIC Low-Power mode |
| WKUP0 | Input | Event detection input pin used to wake up the processor from Shutdown state |
| QSPI0_CAL | Input | QSPI calibration |
| SDMMC0_CAL | Input | SDMMC0 calibration |
| SDMMC1_CAL | Input | SDMMC1 calibration |
| SDMMC2_CAL | Input | SDMMC2 calibration |
| AUDIOCLK | Output | Audio clock output |
| ADVREFP | Input | Voltage reference for the embedded analog comparator |
| HHSx_Dx | I/O | Three USB ports embedded inside the MPU |
| HHSx_RTUNE | Input | USB external tuning |
| MIPI_CLK_[P-N] | Input | MIPI differential input clock lanes |
| MIPI_DP[0-1] | Input | MIPI differential input data lanes |
| MIPI_REXT | Input | MIPI calibration |