3.4 Peripheral Interfaces
Several interfaces and connectors are implemented in the SAMA7G54-EK to enable the user to test all the features offered by the MPU and to facilitate a reference design for future customer applications.
This section describes the following peripherals mounted on the SAMA7G54-EK board:
- Ethernet 10/100 interface
- Gigabit Ethernet interface
- USBA host/device
- USBB host interface
- USBC host interface
- Dual mikroBUS Click interfaces
- Dual CAN interfaces
- RPi connector Interface
- RPi CSI camera interface
- S/PDIF RX/TX interfaces
- Quad MEMS microphones
- Wi-Fi/Bluetooth module (optional)
- Secure Digital Multimedia Card (SDMMC)
- Secure element
- Tamper pins connector