3.3 On-Board Memories
The SAMA7G5 MPU features a Universal DDR Memory Controller (UDDRC), a Quad Serial Peripheral Interface (QSPI) and a Secure Digital MultiMedia Card Controller (SDMMC) to enable interfacing to a wide range of external memories.
This section describes the memory devices mounted on the SAMA7G54-EK board:
- One 16-bit, 4-Gbit DDR3L SDRAM
- One 32-Gbit e.MMC NAND Flash
- One 1-Gbit Serial multi I/O Flash
- Two 2-Kb I2C serial EEPROMs with pre-programmed EUI-48 MAC ID
Additional memory can be added to the board by:
- installing an SD Card in the SD Card slot,
- using the USB ports.
Support depends on the OS driver support.