3.5.2 Debug JTAG
A 20-pin JTAG header (J27) is provided on the SAMA7G54-EK board to facilitate software development and debugging using various JTAG emulators. The interface signals have a voltage level of 3.3V.
| Signal | Signal Name | Pin No. | Pin No. | Signal Name | Signal |
|---|---|---|---|---|---|
| +3.3V | VDD_3V3 | 2 | 1 | VDD_3V3 | +3.3V |
| GND | GND | 4 | 3 | JTAG_CONN_NTRST | NTRST |
| GND | GND | 5 | 5 | JTAG_CONN_TDI | TDI |
| GND | GND | 8 | 7 | JTAG_CONN_TMS | TMS |
| GND | GND | 10 | 9 | JTAG_CONN_TCK | TCK |
| GND | GND | 12 | 11 | GND | GND |
| GND | GND | 14 | 13 | JTAG_CONN_TDO | TDO |
| GND | GND | 16 | 15 | JTAG_CONN_nRST | nRST |
| GND | GND | 18 | 17 | Not connected | NC |
| GND | GND | 20 | 19 | Not connected | NC |