3.5.7 RGB LED
The SAMA7G54-EK board features one RGB (red, green, blue) LED. The three LED cathodes are controlled via one standard GPIO and two GPIOs in PWM mode.
At Reset state, the blue and green LEDs are off; only the red LED is on, representing the "power on" status.
| Signal | PIO | Shared With | Function |
|---|---|---|---|
| LED_BLUE_PD20 | PD20 | mikroBUS 2 connector | PWMH3 |
| LED_GREEN_PA13 | PA13 | mikroBUS 1 connector | PWMH2 |
| LED_RED_PB8 | PB8 | RPi 40-pin connector | GPIO |