3.3.1 DDR3L Memory
One DDR3L memory (4-Gbit AS4C256M16D3LC-12BCNTR = 32 Mwords x 16 bits x 8 banks) is used as main system memory, totaling 512 MBytes of SDRAM on the board. The memory bus is 16 bits wide and operates with a frequency of up to 533 MHz.