3.3.2 e.MMC Memory

The SAMA7G54-EK supports e.MMC NAND Flash memory through its Secure Digital Multimedia Controller (SDMMC), and the board implements an S40FC004C1B1C00000, 32-Gb e.MMC NAND Flash to provide a 4-Gbyte memory space.

Figure 3-28. e.MMC Memory Schematic
Table 3-14. e.MMC NAND Flash Signal Descriptions
PIOSignal NameShared PIOSignal Description
PA0SDMMC0_CK_PA0–e.MMC clock signal
PA1SDMMC0_CMD_PA1–e.MMC command line
PA2SDMMC0_RSTN_PA2–e.MMC reset signal
PA3SDMMC0_DAT0_PA3–e.MMC data line 0
PA4SDMMC0_DAT1_PA4–e.MMC data line 1
PA5SDMMC0_DAT2_PA5–e.MMC data line 2
PA6SDMMC0_DAT3_PA6–e.MMC data line 3
PA7SDMMC0_DAT4_PA7–e.MMC data line 4
PA8SDMMC0_DAT5_PA8–e.MMC data line 5
PA9SDMMC0_DAT6_PA9–e.MMC data line 6
PA10SDMMC0_DAT7_PA10–e.MMC data line 7
PA11SDMMC0_DS_PA11–e.MMC data strobe

To enable booting on e.MMC, the PA14 I/O must be grounded. A circuitry is available on the SAMA7G54-EK board to enable/disable boot from e.MMC. See Disable Boot for more details.