3.1.1 Input Power Options
The SAMA7G54-EK board can be powered through:
- An external AC to DC +5V wall adapter connected via a 2.1 mm center-positive plug into the power jack of the board (J1); the recommended output capacity of the power adapter is 2A
- USB port A (J7)