3.1.1.3 Automatic Power Switch
The switch between the two powering options is made by four transistors that ensure the separation between the two when both are plugged. The switch prioritizes powering from the wall adapter to maximize power transfer.
The following figure shows the automatic power switch topology.