7.1.5 Transceiver Control/Status

Name: XCVRCTLSTS
Address: 0x11

Bit 15141312111098 
 TXDDIS 
Access ROROROROROROR/WRO 
Reset 00000000 
Bit 76543210 
 TXWKENMDIWKENUNEXCMDSLPCMDTXCMDWKEMDISRCWKETXSRC 
Access ROR/WR/WR/W1CR/W1CR/W1CRORO 
Reset 01100000 

Bit 9 – TXDDIS Transmit Driver Disable

Setting this bit disables the transmit driver.

ValueDescription
0Transmit driver is enabled (default)
1Transmit driver is disabled

Bit 6 – TXWKEN TX Wake-up Enable

When set, this bit enables wake-up from sleep mode upon detection of a falling edge of the TX pin.

ValueDescription
0Disable wake-up by falling edge on TX
1Enable wake-up by falling edge on TX

Bit 5 – MDIWKEN MDI Wake-up Enable

When set, enables wake-up from sleep mode upon detection of Wake-Up Tone (WUT) at the MDI.

ValueDescription
0Disable wake-up from MDI WUT detection
1Enable wake-up from MDI WUT detection

Bit 4 – UNEXCMD Unexpected Command

This bit indicates when an unexpected command pattern has been received on the TX pin.
ValueDescription
0Received commands are okay
1Unexpected command has been received

Bit 3 – SLPCMD Sleep command received

This bit indicates when a sleep command pattern has been received on the TX pin.

ValueDescription
0No sleep command received
1Sleep command received

Bit 2 – TXCMD Transmit command received

This bit indicates when a transmit command pattern has been received on the TX pin.

ValueDescription
0No transmit command received
1Transmit command received

Bit 1 – WKEMDISRC MDI Wake-up Source

This indicates wake-up from 625 kHz MDI Wake-Up Tone (WUT) detection.

ValueDescription
0Wake from MDI WUT detection has not occurred
1Wake from MDI WUT detection has occurred

Bit 0 – WKETXSRC TX Wake-up Source

This indicates wake-up from detection of a falling edge on the TX pin.

ValueDescription
0Wake from detection of falling edge of TX has not occurred
1Wake from detection of falling edge of TX has occurred