7.1 PMD Transceiver Control and Status Registers
This section describes the various PMD Transceiver Control and Status Registers (CSRs).The PMD must be placed into the CONFIGURATION state to access these registers via the RX and ED pins.
Warning: RESERVED address space must not be written except when specifically directed to by Microchip. Failure to heed this warning may result in adverse operation and unexpected results.
| Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | MIIMCTL | 15:8 | RESET | LOOPBACK | ||||||
| 7:0 | ||||||||||
| 0x02 | PHY_ID1 | 15:8 | OUI[2:9] | |||||||
| 7:0 | OUI[10:17] | |||||||||
| 0x03 | PHY_ID2 | 15:8 | OUI[18:23] | MODEL[5:4] | ||||||
| 7:0 | MODEL[3:0] | REV[3:0] | ||||||||
0x05 ... 0x0F | Reserved | |||||||||
| 0x10 | PMDCTL | 15:8 | FDCAP | HDCAP | ||||||
| 7:0 | TPREFN | TPEN | ||||||||
| 0x11 | XCVRCTLSTS | 15:8 | TXDDIS | |||||||
| 7:0 | TXWKEN | MDIWKEN | UNEXCMD | SLPCMD | TXCMD | WKEMDISRC | WKETXSRC | |||