7.1.1 Media Independent Interface Management Control
| Name: | MIIMCTL |
| Address: | 0x00 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RESET | LOOPBACK | ||||||||
| Access | R/W | R/W | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – RESET Reset
When this bit is set, the device will perform a reset once a RESET command is issued on the TX pin to exit the CONFIGURATION state.
| Value | Description |
|---|---|
0 |
Normal operation |
1 |
Perform a reset upon exiting the CONFIGURATION state |
Bit 14 – LOOPBACK Loopback
When set, the PMD transceiver will operate in loopback mode. When in the TRANSMITTING state, data sent from the PMA to the transceiver on the TX pin will be echoed back on the RX pin.
Note: This bit has no effect when the transceiver is configured
for topology discovery mode.
| Value | Description |
|---|---|
0 |
Normal operation |
1 |
Loopback mode |