This register contains the
Microchip Organizationally Unique Identifier (OUI). The Microchip OUI is 0x00800F as
assigned by the IEEE in little endian format. Each byte of the OUI is then bit-reversed
least significant bit first and stored in the PHY_ID and PHY_ID2 registers as specified in
IEEE Std 802.3 Clause 22. The first two bits of the OUI are always 0 due to legacy
compatibility; these two bits are stored in neither this nor the following register. The
resulting OUI field in the PHY_ID registers is 0x0001F0.
This field contains the
11th through the 18th bits of the Organizationally Unique
Identifier (OUI) as specified in IEEE Std 802.3 Clause 22.
DS60001833B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.