4.6.6.6 Os: Level s Optimizations Option

The -Os option requests space-orientated optimizations.

This option requests all supported optimizations that do not typically increase code size.

It also performs further optimizations designed to reduce code size, but which might slow program execution, such as procedural abstraction optimizations.

This level is available only for licensed compilers.