4.6.6.7 Asmfile Option

The -fasmfile option enables assembler optimizations on hand-written assembly source files, but has no effect on intermediate assembly output produced from C source by the code generator. Although this option is always selectable, the actual optimizations performed will depend on whether you have a licensed or unlicensed compiler. By default hand-written assembly source code is not optimized.