6.1.9.36 Pagesel Directive
The PAGESEL
directive can be used to generate code to
select the page of the address operand (see 6.1.1.2 Bank And Page Selection).
The PAGESEL
directive can be used to generate code to
select the page of the address operand (see 6.1.1.2 Bank And Page Selection).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.