6.1.9.20 File Directive

The FILE directive indicates the source file that contains the assembly code following. For example
FILE "X1_start.s"

This directive is used to build debug information associated with a project and it is typically found in intermediate assembly files, placed there by the C code generator. They shouldn't be required for hand-written assembly code.