3.5.1 What’s the Difference Between a licensed and unlicensed compiler?
A license permits a higher level of optimization to be employed by the compiler, thus code produced by an unlicensed compiler will be larger and take longer to execute. Unlicensed compiler are not restricted in any other way, such as in allowable target devices or in the utilization of available device memory.