Introduction
The AVR32EB14/20/28/32 microcontrollers of the AVR® EB Family use the AVR® CPU with hardware multiplier running at clock speeds up to 20 MHz, with 32 KB of Flash, 3 KB of SRAM, and 512 bytes of EEPROM in 14-, 20-, 28- or 32-pin packages. The AVR® EB Family uses the latest technology from Microchip with a flexible and low-power architecture, including an Event System, accurate analog subsystems, and advanced digital peripherals.